Single-ended (Radiale) Kondensatoren

B43858J4476M009

Produktstatus
Production
Applications
Industrial
Features
Series
B43858
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
18mm +0.5mm
Length (L)
20mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
47μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
0.82A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
510μA (350V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
8g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen