Single-ended (Radiale) Kondensatoren

B43888G9335M008

Produktstatus
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Sep.1, 2023
Last Purchase Order Date : Dec.15, 2023
Last Shipment Date : Mar.15, 2024
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43888
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
10mm +0.5mm
Length (L)
16mm +1.0mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
3.3μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
0.18A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
55μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>8000h
Further Details

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
500pcs
Minimum Order Quantity
6000pcs
Weight
1.9g
Further Details

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen