Single-ended (Radiale) Kondensatoren

B43888G9476M003

Produktstatus
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43888
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
16mm +0.5mm
Length (L)
31.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
47μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
1.1A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
580μA (400V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Crimped
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
180pcs
Minimum Order Quantity
2160pcs
Weight
7.8g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen