Single-ended (Radiale) Kondensatoren

B43888J1227M001

Produktstatus
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43888
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
18mm +0.5mm
Length (L)
31.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
220μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
160V
Surge Voltage Vs [DC]
176V
Rated Ripple Current IAC, R
2.0A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1100μA (160V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Kinked
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
100pcs
Minimum Order Quantity
1200pcs
Weight
11g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen