Single-ended (Radiale) Kondensatoren

B43890A5686M012

Produktstatus
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43890
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
18mm +0.5mm
Length (L)
40mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
68μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.51A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
930μA (450V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Bent 90°
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Package Quantity
72pcs
Minimum Order Quantity
864pcs
Weight
16g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen