SMD-Kondensatoren

B40940A6157M100

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Low ESRLow ESR
High VibrationHigh Vibration
Series
B40940
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

3D Model

Grösse

Diameter (D)
10mm ±0.5mm
Length (L)
12.8mm ±0.3mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
150μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
50V
Surge Voltage Vs [DC]
57.5V
Rated Ripple Current IAC, R
3.4A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.8A (100kHz, Ta=135°C)
1.3A (100kHz, Ta=145°C)
ESRmax.
22mΩ (100kHz, 20°C)
Dissipation Factor tan δ
0.1 (120Hz, 20°C)
Leakage Current
75μA (50V, 20°C, 2min)
ESL (Self Inductance)
Lower Category Temperature
-55°C
Upper Operating Temperature
145°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
30g
Vibration Fixation Method
PCB
Terminal Style
SMD
Terminal Configuration
SMD vibration-resistance
Design
Coated aluminum case
Reference Standards
AEC-Q200
Soldering Method
Reflow
Packing
Taped on Reel
Package Quantity
400pcs
Minimum Order Quantity
2400pcs
Weight
1.7g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen