Snap-in, Multi Pin, Large-Size Kondensatoren

B41231B9478M060

Produktstatus
Production
Applications
Industrial
Features
Series
B41231
Simulate Useful Life
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
Diameter (D)
35mm +1.0mm
Length (L)
40mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
4700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
100V
Surge Voltage Vs [DC]
115V
Rated Ripple Current IAC, R
5.8A (120Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
11.5A (120Hz, Ta=60°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
9400μA (100V, 20°C, 5min)
ESL (Self Inductance)
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
52g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen