Snap-in, Multi Pin, Large-Size Kondensatoren

B41252B8688M062

Produktstatus
Production
Applications
Industrial
Features
Series
B41252
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
40mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
3.88A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
6.79A (120Hz, Ta=85°C)
8.92A (120Hz, Ta=60°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
8600μA (63V, 20°C, 5min)
ESL (Self Inductance)
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
52g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen