Snap-in, Multi Pin, Large-Size Kondensatoren

B41605E0688M002

Produktstatus
Production
Applications
Automotive
Features
Series
B41605
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
30mm +1.0mm
Length (L)
50mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
55V
Surge Voltage Vs [DC]
63.25V
Rated Ripple Current IAC, R
9.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
14.3A (10kHz, Ta=125°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
Leakage Current
2200μA (55V, 20°C, 5min)
ESL (Self Inductance)
10nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
80pcs
Minimum Order Quantity
320pcs
Weight
50g