Snap-in, Multi Pin, Large-Size Kondensatoren

B41605E7688M003

Produktstatus
Production
Applications
Automotive
Features
Series
B41605
Simulate Useful Life
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25mm +1.0mm
Length (L)
50mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
9.0A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
13.2A (10kHz, Ta=125°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
Leakage Current
1600μA (40V, 20°C, 5min)
ESL (Self Inductance)
10nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
35g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen