Snap-in, Multi Pin, Large-Size Kondensatoren

B43513A9477M060

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43513
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
Diameter (D)
35mm +1.0mm
Length (L)
50mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
470μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
3.04A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
5.46A (100Hz, Ta=60°C)
ESRtyp.
160mΩ (100Hz, 20°C)
50mΩ (300Hz, 60°C)
Zmax.
230mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
1500μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
4-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
63g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen