Snap-in, Multi Pin, Large-Size Kondensatoren

B43522A9128M060

Produktstatus
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.30, 2026
Last Purchase Order Date : May.15, 2026
Last Shipment Date : Aug.14, 2026
Applications
Industrial
Features
High CVHigh CV Product
Series
B43522
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
80mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
5.59A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
9.84A (100Hz, Ta=60°C)
ESRtyp.
70mΩ (100Hz, 20°C)
22mΩ (300Hz, 60°C)
Zmax.
110mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
2800μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Solder-pin
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
144pcs
Weight
101g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen