Snap-in, Multi Pin, Large-Size Kondensatoren

B43523B9827M060

Produktstatus
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.30, 2026
Last Purchase Order Date : May.15, 2026
Last Shipment Date : Aug.14, 2026
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43523
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
40mm +1.0mm
Length (L)
55mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
820μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
4.4A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
7.93A (100Hz, Ta=60°C)
ESRtyp.
95mΩ (100Hz, 20°C)
32mΩ (300Hz, 60°C)
Zmax.
140mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
2200μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Solder-pin
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
33pcs
Minimum Order Quantity
132pcs
Weight
98g