Snap-in, Multi Pin, Large-Size Kondensatoren

B43541B7826M062

Produktstatus
Production
Applications
Industrial
Features
Rapid ChargeRapid Charge / Discharge Proof
High Ripple CurrentHigh Ripple Current
Long LifeLong Useful Life
Series
B43541
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
30mm +1.0mm
Length (L)
25mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
82μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
550V
Surge Voltage Vs [DC]
605V
Rated Ripple Current IAC, R
0.87A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
1.63A (100Hz, Ta=60°C)
ESRtyp.
1620mΩ (100Hz, 20°C)
380mΩ (300Hz, 60°C)
Zmax.
2560mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
550μA (550V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
80pcs
Minimum Order Quantity
320pcs
Weight
17g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen