Snap-in, Multi Pin, Large-Size Kondensatoren

B43544A6477M060

Produktstatus
Production
Applications
Industrial
Features
Rapid ChargeRapid Charge / Discharge Proof
Series
B43544
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
55mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
470μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
2.52A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.96A (100Hz, Ta=85°C)
6.66A (100Hz, Ta=60°C)
ESRtyp.
180mΩ (100Hz, 20°C)
50mΩ (300Hz, 60°C)
Zmax.
270mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1700μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
81g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen