Snap-in, Multi Pin, Large-Size Kondensatoren

B43545A6157M067

Produktstatus
Production
Applications
Industrial
Features
Rapid ChargeRapid Charge / Discharge Proof
High Ripple CurrentHigh Ripple Current
Series
B43545
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
25mm +1.0mm
Length (L)
45mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
150μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
1.07A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.14A (100Hz, Ta=85°C)
2.87A (100Hz, Ta=60°C)
ESRtyp.
550mΩ (100Hz, 20°C)
150mΩ (300Hz, 60°C)
Zmax.
820mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
780μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
25g