Snap-in, Multi Pin, Large-Size Kondensatoren

B43611A8158M050

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43611
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
50mm +1.0mm
Length (L)
105mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1500μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
600V
Surge Voltage Vs [DC]
660V
Rated Ripple Current IAC, R
4.98A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
12.6A (100Hz, Ta=60°C)
ESRtyp.
100mΩ (100Hz, 20°C)
26mΩ (300Hz, 60°C)
Zmax.
160mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
4400μA (600V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
5-pin standard 6.3mm
Design
PET insulation sleeve, Diffusion vent
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
28pcs
Minimum Order Quantity
112pcs
Weight
345g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen