Snap-in, Multi Pin, Large-Size Kondensatoren

B43611C8477M070

Produktstatus
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43611
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
45mm +1.4mm
Length (L)
50mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
470μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
600V
Surge Voltage Vs [DC]
660V
Rated Ripple Current IAC, R
2.16A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
5.48A (100Hz, Ta=60°C)
ESRtyp.
300mΩ (100Hz, 20°C)
75mΩ (300Hz, 60°C)
Zmax.
480mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2000μA (600V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
4-pin standard 6.3mm
Design
PVC insulation sleeve and PET insulation cap on terminal side, Diffusion vent
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
28pcs
Minimum Order Quantity
112pcs
Weight
135g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen