Snap-in, Multi Pin, Large-Size Kondensatoren

B43634B5397M060

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Long LifeLong Useful Life
Series
B43634
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
35mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
390μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
2.37A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
3.93A (100Hz, Ta=60°C)
ESRtyp.
290mΩ (100Hz, 20°C)
90mΩ (300Hz, 60°C)
Zmax.
440mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1400μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>8000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
36g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen