Snap-in, Multi Pin, Large-Size Kondensatoren

B43644J6477M062

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43644
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
35mm +1.0mm
Length (L)
55mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
470μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
2.24A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.43A (100Hz, Ta=85°C)
5.96A (100Hz, Ta=60°C)
ESRtyp.
180mΩ (100Hz, 20°C)
60mΩ (300Hz, 60°C)
Zmax.
260mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1700μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
81g