Snap-in, Multi Pin, Large-Size Kondensatoren

B43645A0148M750

Produktstatus
In Development
Applications
Industrial
Features
High CVHigh CV Product
Long LifeLong Useful Life
Series
B43645
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
85mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1470μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
475V
Surge Voltage Vs [DC]
522.5V
Rated Ripple Current IAC, R
4.44A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
8.61A (120Hz, Ta=85°C)
11.4A (120Hz, Ta=60°C)
ESRtyp.
70mΩ (120Hz, 20°C)
28mΩ (360Hz, 60°C)
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
3700μA (475V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
144pcs
Weight
148g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen