Snap-in, Multi Pin, Large-Size Kondensatoren

B43647A5337M050

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43647
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
Diameter (D)
25mm +1.0mm
Length (L)
40mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
330μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.62A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.75A (100Hz, Ta=85°C)
3.66A (100Hz, Ta=60°C)
ESRtyp.
330mΩ (100Hz, 20°C)
90mΩ (300Hz, 60°C)
Zmax.
500mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1300μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
22g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

3rd Party ECAD models

Verwandter Inhalt

Mehr anzeigen