Snap-in, Multi Pin, Large-Size Kondensatoren

B43649A0827M050

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43649
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
60mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
820μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
475V
Surge Voltage Vs [DC]
522.5V
Rated Ripple Current IAC, R
2.71A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
5.72A (120Hz, Ta=85°C)
7.59A (120Hz, Ta=60°C)
ESRtyp.
110mΩ (120Hz, 20°C)
40mΩ (360Hz, 60°C)
Zmax.
170mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2500μA (475V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
144pcs
Weight
90g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen