Snap-in, Multi Pin, Large-Size Kondensatoren

B43656A5187M152

New Product
Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Forced CoolingOptimized for Forced Cooling
Series
B43656
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
22mm +1.0mm
Length (L)
40.4mm ±0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
180μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.46A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.28A (120Hz, Ta=85°C)
2.97A (120Hz, Ta=60°C)
ESRtyp.
560mΩ (120Hz, 20°C)
Zmax.
880mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
820μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
18g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen