Snap-in, Multi Pin, Large-Size Kondensatoren

B43658A5607M050

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43658
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25.4mm +1.0mm
Length (L)
60mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
600μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
2.34A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.54A (120Hz, Ta=85°C)
6.04A (120Hz, Ta=60°C)
ESRtyp.
230mΩ (120Hz, 20°C)
60mΩ (360Hz, 60°C)
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1900μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
45pcs
Minimum Order Quantity
180pcs
Weight
36g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen