SMD-NTC-Thermistoren (Sensoren)
B57332V5103A260
|
|
Grösse
| L x W Grösse |
|
| Dicke / Höhe |
|
| Detaillierte Grösseninformationen |
Elektrische Kennwerte
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert [25/50°C] |
|
| B-Wert [25/85°C] |
|
| B-Wert [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
| Weitere Details |
Weiteres
| Max. Betriebstemperatur |
|
| UL Aktennummer |
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
CeraDiode®
B72755D0050H062
Max. working voltage=5.6V DC
Capacitance (Typ.)=2.2pF
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510G1250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510X1250K162
Maximum continuous voltage=31V
Maximum Clamping Voltage (@ 1 A)=65V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520E0300K072
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530X1250K162
Maximum continuous voltage=31V
Maximum Clamping Voltage (@ 2.5 A)=65V
NTC-Elemente
B57351V5103A160
NTC-Elemente
B57871S0303F000
Nominal Resistance=30kΩ
Nominal Resistance Tolerance=±1%
SMD-NTC-Thermistoren (Sensoren)
B57232V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
B57259V5473F360
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
B57332V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%