SMD-NTC-Thermistoren (Sensoren)
B57343V6103J360
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Snap-in, Multi Pin, Large-Size Kondensatoren
B43655A0557M157
550µF/475V DC
30mm dia x 55.5mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43655A6906M157
90µF/500V DC
22mm dia x 30.4mm length
SMD / SMT-Induktivitäten (Spulen)
TFM141208BLE-R24MTCA
L=0.24μH
Rated current=5.9A
L x W x T :
1.4 x 1.2 x 0.8mm
SMD / SMT-Induktivitäten (Spulen)
TFM201612BLEAR15MTCA
L=0.15μH
Rated current=6.5A
L x W x T :
2.0 x 1.6 x 1.2mm
Diplexer
DPX165850DT-8117A1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 5850MHz
Diplexer
DPX166000DT-8193A1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 6000MHz
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580X0300K062
Maximum continuous voltage=38V
Maximum Clamping Voltage (@ 5 A)=77V
SMD-NTC-Thermistoren (Sensoren)
B57259V5473F360
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
B57332V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
B57332V6103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%