SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473JT1X
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C3216C0G2E223J160AA
Capacitance=22nF
Edc=250V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Keramik-Vielschichtkondensatoren (MLCC)
C3225C0G2E473J250AA
Capacitance=47nF
Edc=250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FA26X7R1E106KRU00
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
SMD-NTC-Thermistoren (Sensoren)
NTCG044EF474FTBCX
Resistance (at 25°C)=470kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG103UH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1X
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104ED104DT1X
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±0.5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104EH104HT1X
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH223JT1
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%