SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Scheibenkondensatoren (Hochspannungs-Keramik- Kondensatoren)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Snap-in, Multi Pin, Large-Size Kondensatoren
B43640F2477M080
470µF/250V DC
25mm dia x 30mm length
Bedrahtete Induktivitäten (Bedrahtete Spulen)
B82144A2104J000
L=100μH Rated Current=0.6A
Axial DxL:5.2mmx12mm
Chip-Antennen
ANT162450TT-3001A1
Pass Band1=2400 to 2500MHz;Pass Band2=5150 to 7125MHz
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580T0950S172
Maximum continuous voltage=125V
Maximum Clamping Voltage (8/20μs)=270V
SMD-NTC-Thermistoren (Sensoren)
B57321V2223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG043JF103FTBX
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH682JT1
Resistance (at 25°C)=6.8kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%