SMD-NTC-Thermistoren (Sensoren)
NTCG164LH104HTDS
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
C3225X7R2A474K200AA
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630A2567M082
560µF/200V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630A2567M087
560µF/200V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630C9277M080
270µF/400V DC
30mm dia x 25mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43630C9337M067
330µF/400V DC
30mm dia x 30mm length
Snap-in, Multi Pin, Large-Size Kondensatoren
B43640B2567M080
560µF/200V DC
25mm dia x 30mm length
SMD / SMT-Induktivitäten (Spulen)
VLS3010CX-470M-1
L=47μH
Rated current=0.23A
L x W x T :
3 x 3 x 1.0mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM1005C6R8NT101N
Maximum continuous voltage [DC]=3.5V
Maximum Clamping Voltage (8/20uS)=14V
SMD-NTC-Thermistoren (Sensoren)
NTCG044EF104FTBCX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%