SMD-NTC-Thermistoren (Sensoren)
NTCGS103JX103DT8
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
CGA2B1X8R1E473M050BD
Capacitance=47nF
Edc=25V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Conductive Epoxy
AEC-Q200
PoleCap Kondensatoren
B25671A4022A040
Output[50Hz] = 2kvar
Output[60Hz] = 2.4kvar
Rated Voltage = 1000VAC
PoleCap Kondensatoren
B25671A4032A040
Output[50Hz] = 3kvar
Output[60Hz] = 3.6kvar
Rated Voltage = 1000VAC
Leaded Transient Voltage Suppressors (SHCV)
B72527G3200K000
Maximum Operation Voltage (DC)=26V
Maximum Clamping Voltage (8/20μs)=54V
SMD-NTC-Thermistoren (Sensoren)
NTCG063EH300JTB
Resistance (at 25°C)=30Ω
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JX103DT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH223JTDS
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104QH105HT1
Resistance (at 25°C)=1000kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FTDS
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%