SMD-NTC-Thermistoren (Sensoren)
NTCGS163JF103FT8
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FA18C0G1H680JNU06
Capacitance=68pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FG18X7R1E105KRT00
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
Hybrid-Polymer-Kondensatoren
B40931A7477M100
470µF/35V DC
10mm dia x 10.5mm length
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520E1140S262
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=40V
NTC-Sensor-Systeme
B58100A0360A000
SMD-NTC-Thermistoren (Sensoren)
B57232V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103FTBA
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103HTBA
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%