NTC-Elemente
B57211V2471J060
|
|
Technische Information
Kunden, die sich dieses Produkt angesehen haben, haben sich auch Folgendes angesehen
Keramik-Vielschichtkondensatoren (MLCC)
C4532X5R0J107M280KA
Capacitance=100μF
Edc=6.3V
T.C.=X5R
LxWxT:4.5x3.2x2.8mm
General
NTC-Einschaltstrombegrenzer
B57211P0100M301
Resistance (at 25℃)=10Ω
Maximum Current=4A
NTC-Einschaltstrombegrenzer
B57211P0509M301
Resistance (at 25℃)=5Ω
Maximum Current=5A
NTC-Elemente
B57861S0103A039
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%
NTC-Elemente
B57891M0102J000
Nominal Resistance=1kΩ
Nominal Resistance Tolerance=±5%
NTC-Sensor-Systeme
B57227K0333A001
Nominal Resistance=32.762kΩ
Nominal Resistance Tolerance=±10.0%
SMD-NTC-Thermistoren (Sensoren)
B57221V2103J060
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
B57230V2103F260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
B57232V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
B57421V2102H062
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±5%