Linear-Positionssensoren
PS-SH5C
|
|
Electrical Characteristics
| Versorgungsspannung |
|
| Ausgangstyp |
|
| Antwortszeit |
|
Other
| Messbereich |
|
| Messfehler |
|
| Luftspalt |
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
SMD / SMT-Induktivitäten (Spulen)
B78440P1473A005
Entstörfilter
MAF1005GAD102AT000
|Z|=1000Ω at 900MHz
Rated current=0.45A
L x W x T :
1.0mmx0.5mmx0.5mm
Chip-Antennen
ANT160920ST-1204A1
Pass Band=902 to 930MHz
Bedrahtete Scheibenvaristoren
B72210P2511K101
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
SMD Scheibenvaristoren (CU)
B72650M0400K072
Max. Operating Voltage [AC]=40Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
SMD Scheibenvaristoren (CU)
B72650M0500K072
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
SMD Scheibenvaristoren (CU)
B72660M0500K072
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Oberflächenpotentialsensoren
EFS22D67-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = -1000 to 0 V
Oberflächenpotentialsensoren
EFS31D57-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = 0 to 1000 V
Zahnradsensoren
PS-HR95
Sensing Air Gap = 1.2mm max
Operating Temp.= -40 to +150℃