Ultraschall-Sensorscheiben
B59070Z0285D120
|
|
Size
| Durchmesser(D) |
|
| Dicke(T) |
|
Electrical Characteristics
| Serienresonanzfrequenz |
|
| Kapazität |
|
Other
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
SMD / SMT-Induktivitäten (Spulen)
B82472G6154M000
L=150μH
Rated current=0.53A
7.3mm x 7.3mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530G1250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=65V
Oberflächenpotentialsensoren
EFS22D67-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = -1000 to 0 V
Embedded Motor-Controller
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Piezoelektrische Pulver-Füllstands-Sensoren
TSP15D10C-01
Product Type=Assembly
Sensor Dia.(Nom)=11mm
Time-of-Flight (ToF) Ultraschallsensoren
B59110W2111W032
Operating Range=18cm to 5m
Supply voltage=12V
Time-of-Flight (ToF) Ultraschallsensoren
CH201
Operating Range=20cm to 5m
Current Consumption=7.5μA (1 sample/sec:1m max range)
Time-of-Flight (ToF) Ultraschallsensoren
DK-CH201
SmartSonic™ Platform
Development Kit for CH201
Time-of-Flight (ToF) Ultraschallsensoren
ICU-10201
Operating Range=4cm to 1.2m
Current consumption = 17 μA (1 sample/sec:1m max range)
Ultraschall-Sensorscheiben
B59050Z0206A030
Serial Resonance Frequency=2000kHz
Dxt=5.0mmx1.02mm