Power Design: Demo Board User Guide
| Device | Vin | Vout | Iout | User Guide |
|---|---|---|---|---|
| FS1412 | 12V | 0.6V to 1.8V | 12A | |
| FS1406 | 2.1V to 15V | 0.7V | 6A | |
| FS1406 | 5V | 1V | 6A | |
| FS1406 | 12V | 0.6V | 6A | |
| FS1406 | 12V | 0.8V | 6A | |
| FS1406 | 12V | 1.2V | 6A | |
| FS1406 | 12V | 1.8V | 6A | |
| FS1406 | 12V | 1.0V | 6A | |
| FS1406 | 12V | 2.5V | 6A | |
| FS1406 | 12V | 2.64V | 6A | |
| FS1404 | 12V | 2.5V | 4A | |
| FS1404 | 12V | 3.3V | 4A | |
| FS1403 | 12V | 3.3V | 3A | |
| FS1403 | 12V | 5V | 3A | |
| FS1703 | 5V | 3.3V | 3A |