Selection Guide, Piezoelectric actuators for haptic feedback

Part No. Images Operating Voltage / V Thickness / mm LxW Size / mm Max. movable weight / g
(min.3G acceleration)
Automotive
Qualification
PowerHap
B54102H1020A001
(1313H018V120)
0 to +120 1.8 12.7 x 12.7 7
PowerHap
B54104H1031A001
(1919H022V120)
0 to +120 2.2 19.3 x 19.3 35
PowerHap
Z63000Z2910Z001Z46
(0704H013V060)
0 to +60, +95 (overdrive mode) 1.22 7 x 3.75 2.3 / 3.0 (overdrive mode)
PowerHap
Z63000Z2910Z1Z48
(1204H018V060)
0 to +60, +95 (overdrive mode) 1.74 12 x 4 3.3 / 4.8 (overdrive mode)