Axiale Kondensatoren

B40640B8727M011

Produktstatus
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40640
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
16mm +0.3mm
Length (L)
30mm +0.9mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
720μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
14.9A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
38.5A (20kHz, Tc=125°C)
ESRmax.
3.9mΩ (20kHz, 20°C)
5.4mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
280μA (63V, 20°C, 5min)
ESL (Self Inductance)
29nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
60g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
8.9g