Axiale Kondensatoren

B43693C1187Q003

Produktstatus
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Mar.10, 2023
Last Purchase Order Date : Jun.23, 2023
Last Shipment Date : Sep.22, 2023
Applications
Automotive
Features
Series
B43693
Simulate Useful Life
Produktmarke
EPCOS
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReach SVHC-FreePb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.5mm
Length (L)
39mm +1.0mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
180μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
160V
Surge Voltage Vs [DC]
184V
Rated Ripple Current IAC, R
2.2A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.07A (10kHz, Ta=140°C)
4.1A (10kHz, Ta=125°C)
6.0A (10kHz, Ta=85°C)
ESRmax.
469mΩ (100Hz, 20°C)
13600mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
400μA (160V, 20°C, 5min)
ESL (Self Inductance)
33nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
11.7g
Further Details

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen