Axiale Kondensatoren

B43693G2117Q003

Produktstatus
Production
Applications
Automotive
Features
Series
B43693
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
110μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
2.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
5.7A (10kHz, Tc=125°C)
4.1A (10kHz, Ta=105°C)
8.4A (10kHz, Tc=105°C)
ESRmax.
716mΩ (100Hz, 20°C)
289mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
330μA (200V, 20°C, 5min)
ESL (Self Inductance)
29nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
8.9g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen