Axiale Kondensatoren

B43693J2117Q011

Produktstatus
Production
Applications
Automotive
Features
Series
B43693
Simulate Useful Life
Produktmarke
TDK
Umweltverträglichkeit Klicken Sie hier, um mehr über diese Symbole zu erfahren
RoHSReachPb Free

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.3mm
Length (L)
39mm +0.9mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
110μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
3.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
7.2A (10kHz, Tc=125°C)
4.9A (10kHz, Ta=105°C)
10.6A (10kHz, Tc=105°C)
ESRmax.
622mΩ (100Hz, 20°C)
190mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
390μA (250V, 20°C, 5min)
ESL (Self Inductance)
33nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
11.7g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Verwandter Inhalt

Mehr anzeigen