Kondensatoren mit Schraubanschluss

B43707A9159M650

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Low LLow Inductance
PAPRPAPR
Series
B43707
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren,Kondensatoren mit Schraubanschluss:B43707  B43727_kal1764-4

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
190.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
15000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
31.9A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
55.9A (100Hz, Ta=60°C)
ESRtyp.
8mΩ (100Hz, 20°C)
3mΩ (300Hz, 60°C)
Zmax.
14mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
12mA (400V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
PAPR
Design
PET insulation
Low inductance (13nH)
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
12pcs
Minimum Order Quantity
24pcs
Weight
1150g
Further Details
Please refer to the data sheet