Kondensatoren mit Schraubanschluss

B43713E2688M607

Applications
IndustrialIndustrial
Features
Heat SinkHeat Sink
Long LifeLong Useful Life
Series
B43713
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Kondensatoren mit Schraubanschluss

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
118.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
14.2A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
26.8A (100Hz, Ta=60°C)
ESRtyp.
20mΩ (100Hz, 20°C)
6.4mΩ (300Hz, 60°C)
Zmax.
34mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
4000μA (250V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
510g
Further Details
Please refer to the data sheet