Single-ended (Radiale) Kondensatoren
B41858C7227M008
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
CeraLink-Kondensatoren
B58035U5205M052
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
SMD / SMT-Induktivitäten (Spulen)
MLZ1608M100WTD25
L=10μH
Rated current=90mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT-Induktivitäten (Spulen)
VLS6045EX-100M-H
L=10μH
Rated current=3.4A
L x W x T :
6 x 6.3 x 4.5mm
Chip Beads
MMZ1005Y121CTD25
|Z|=120Ω at 100MHz
Rated current=400mA
L x W x T :
1mm x 0.5mm x 0.5mm
Diplexer
DPX255925DT-5045F3
Pass Band/Low Band=617 to 2690MHz
Pass Band/High Band=3300 to 5925MHz
Überspannungsableiter
B88069X7700B102
3 electrodes Arresters
Nominal DC sparkover voltage = 350V
PTC-Einschaltstrombegrenzer
B59217J0130A020
Max. operating voltage=440V AC
Rated resistance=56Ω