Snap-in, Multi Pin, Large-Size Kondensatoren
B43541C8107M067
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
| ESRtyp. |
|
| Zmax. |
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
C3216X7R1V106K160AC
Capacitance=10μF
Edc=35V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Keramik-Vielschichtkondensatoren (MLCC)
C3216X7R2A105K160AA
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Keramik-Vielschichtkondensatoren (MLCC)
C3216X7R2A474K160AA
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Keramik-Vielschichtkondensatoren (MLCC)
CGA5L2X7R2A474K160AA
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
SMD / SMT-Induktivitäten (Spulen)
MLF2012A4R7KT000
L=4.7μH
Rated current=30mA
L x W x T :
2 x 1.25 x 1.25mm
Leaded Transient Voltage Suppressors (SHCV)
B72547L3140S200
Maximum Operation Voltage (DC)=16V
Maximum Clamping Voltage (8/20μs)=40V
SMD-NTC-Thermistoren (Sensoren)
B57451V5103A362
SMD-NTC-Thermistoren (Sensoren)
B57451V5103H062
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
Ultraschall-Sensorscheiben
B59050Z0206A030
Serial Resonance Frequency=2000kHz
Dxt=5.0mmx1.02mm
Piezoelektrische Signaltongeber
PS1240P02BT
Sound Pressure Level=70dB min
Freq.=4000Hz nom