Gyroskope

ITG-3701

Applications
Commercial GradeCommercial Grade
Market
High Speed Motion Analysis
Axis
3-Axis
Features
Series
ITG
Status
ObsoleteObsolete
Recommended Alternate Part No. : ICM-20602 (Interchangeability is not guaranteed.)
Comments
Wide-Range 3-Axis MEMS Gyroscope for High-Speed Non-Impact Applications, with a Wide FSR up to ±4000dps
Produktmarke
InvenSense
  • Gyroskope:ITG-3701

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Size

Length(L)
3.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness(T)
0.75mm ±0.05mm

Electrical Characteristics

Digital Output
I2C
SPI
VDD Power Supply / V
1.71 to 3.6
VDDIO I/O Power Supply / V
1.71 to 3.6
Gyro FSR
±500/1000/2000/4000
Gyro Sensitivity Error
±3%
Gyro Rate Noise
0.02dps/√Hz

Other

Operating Temperature Range
-40 to 85°C
AEC-Q100
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
5000pcs
Weight
0.136g
Alle ausblenden Alle einblenden