SMD-NTC-Thermistoren (Sensoren)
NTCG104KF104HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FG14X7R1E475KRT00
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
SMD / SMT-Induktivitäten (Spulen)
NLV32T-101J-EFD
L=100μH
Q=20
L x W x T :
3.2 x 2.5 x 2.2mm
SMD Scheibenvaristoren (CU)
B72650M0251K072
Max. Operating Voltage [AC]=250Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
NTC-Elemente
B57891S0104F008
Nominal Resistance=100kΩ
Nominal Resistance Tolerance=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473FTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473HTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104FTNX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104JTBX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104KF104FT1
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%