SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473HTBX
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FA28X7R1H104KNU00
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT-Induktivitäten (Spulen)
NLV32T-101J-EFD
L=100μH
Q=20
L x W x T :
3.2 x 2.5 x 2.2mm
Gekoppelte Induktivitäten
B82472D6332M000
L=3.3μH
Rated current=3.70A
7.3mm x 7.3mm
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104KF104HT1
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH104HT1
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH333JT1
Resistance (at 25°C)=33kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH473JT1
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH473JTDS
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%