SMD-NTC-Thermistoren (Sensoren)
NTCG104QH224HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Keramik-Vielschichtkondensatoren (MLCC)
FA28C0G1H4R7CNU06
Capacitance=4.7pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT-Induktivitäten (Spulen)
NLV32T-R82J-EF
L=0.82μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C101KT4R7FA8
Maximum continuous voltage [DC]=70V
Maximum Clamping Voltage (8/20uS)=190V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM0603C080MT101N
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=17V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM0603C6R8NT101N
Maximum continuous voltage [DC]=3.5V
Maximum Clamping Voltage (8/20uS)=14V
SMD-NTC-Thermistoren (Sensoren)
NTCG063JH103HTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473FTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG064EF104HTBX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG103JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104KF104HT1
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%