SMD-NTC-Thermistoren (Sensoren)
NTCG203FH332JT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
SMD / SMT-Induktivitäten (Spulen)
MLF2012A1R0KT000
L=1μH
Rated current=80mA
L x W x T :
2 x 1.25 x 0.85mm
SMD / SMT-Induktivitäten (Spulen)
SPM6545VT-330M-D
L=33μH
Rated current=2.7A
L x W x T :
7.0 x 6.5 x 4.5mm
SMD / SMT-Induktivitäten (Spulen)
SPM7054VT-220M-D
L=22μH
Rated current=3.9A
L x W x T :
7.5 x 7.0 x 5.4mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C270KT150NA8
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V
SMD-NTC-Thermistoren (Sensoren)
B57432V5502J362
Resistance (at 25°C)=5kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473FTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH222JT1
Resistance (at 25°C)=2.2kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104LH333JT1
Resistance (at 25°C)=33kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG164BH332JT1
Resistance (at 25°C)=3.3kΩ
Resistance Tolerance (at 25°C)=±5%